Skip to main content
Renesas Electronics Corporation

Health Monitor Band

Overview

Description

Growing health awareness and the demand for real-time monitoring are driving the adoption of wearable health devices. Compared to chest straps or patches, wristbands offer a lightweight, unobtrusive, and comfortable option for continuous tracking. They provide real-time insights into vital signs, supporting athletes in fitness tracking, patients with chronic conditions such as cardiovascular or respiratory issues, and even enhancing workplace safety for workers in extreme environments.

Renesas' health monitoring band leverages Murata Manufacturing's piezoelectric film sensor to accurately measure heart and respiration rates. Designed for a compact form factor with minimal component count while retaining high performance, the system integrates a powerful MCU capable of executing advanced algorithms to estimate mental states, such as drowsiness, and detect physiological abnormalities based on SpO2, body temperature, and heart rate (EKG). Additionally, the band supports wireless charging via NFC for enhanced convenience

System Benefits:

  • AnalogPAK Programmable Mixed Signal Matrix implements a full analog front-end for the piezoelectric sensor, reducing BOM and size while ensuring accurate and precise signal measurements for body temperature, SpO2, and EKG.
  • Fully certified Bluetooth® Low Energy module accelerates time to market and enables seamless connectivity to a mobile app for logging and viewing real-time insights.
  • Powerful MCU allows the execution of algorithms to estimate mental state based on sensor input combinations and detect deviations from the user's established norm.

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
AbeSheet.58Sheet.59Li-ion BatteryLi-ion BatteryLi-ion BatterySheet.4Battery 1-CellSheet.6Sheet.7Line 1pt.1552Line 1pt.1583GroundSheet.11Sheet.12Line2.7 – 4.2V2.7 – 4.2V2.7 – 4.2VPiezoelectric FilmPiezoelectric FilmPiezoelectric FilmBody Temperature SensorBody Temperature SensorBody Temperature Sensor OLED DisplayOLED DisplayOLED DisplayLine ArrowConnected signals arrowBi-directional.68Bi-directional.693.3V3.3V3.3VBi-directional.71WS023WS023WS023Sheet.34Sheet.35Connector Arrow.81Sheet.37Sheet.38Transformer Inductor Coreless (Air conductor)Sheet.40Sheet.41Sheet.42Sheet.43Sheet.44Sheet.45Sheet.46Sheet.47Sheet.48Capacitor Non-polarizedSheet.50Sheet.51Sheet.52Sheet.53Sheet.54Sheet.55Sheet.56Bi-directionalSheet.60Sheet.61BluetoothAntennaSheet.64Sheet.65Sheet.66Sheet.67Sheet.68Connector LineBuck-BoostBuck-BoostBuck-BoostSheet.70NFC WLC ListenerNFC WLC ListenerNFC WLC ListenerI2CI2CI2CGreenPAKGreenPAKGreenPAKBluetooth Low EnergyBluetooth Low EnergyBluetooth Low EnergySheet.71MCUMCUMCU I2CI2CI2CADCADCADCUARTUARTUARTSPISPISPI I2CI2CI2C
Exiting Interactive Block Diagram