Skip to main content

Multi-Port Memory

The Renesas high-performance multiport memory portfolio includes more than 100 types of asynchronous and synchronous dual-ports, four-ports and bank-switchable dual-ports. Our multiport memory products feature simultaneous access capability, with a number of arbitration techniques available to the designer to prevent contention and system wait states. On-chip hardware arbitration, semaphore token passing and software arbitration allow the designer to select the most efficient multi-port memory for the application.

  • Multi-port solves bus matching issues from x8, x9, x16, x18, x36, up to x72 bit bus widths
  • Multi-port can be used to allow mismatched voltage parts to be used together; 1.8V, 2.5V, 3.3V, and 5V I/Os can be adapted
  • Multi-port can buffer bus speed mismatch from DC to 10ns for asynchronous memory and up to 200MHz for synchronous devices
  • Multi-port densities range from 8Kb up to 36Mb, allowing a wide range of applications

Categories

Product Selector: Multi-Port Memory

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector

Documentation

Type Title Date
Brochure PDF 4.06 MB 日本語
Overview PDF 890 KB
Overview PDF 3.89 MB
Guide PDF 93 KB
4 items

Tools & Resources