Renesas synchronous bank-switchable dual-ported RAM offers increased density and lower cost-per-bit while retaining many of the features of true dual-ports including access to the shared array, separate clocks per port, 166MHz operating speed, full-boundary counters, and pinouts compatibility to the dual-port family.

Product Selector: Bank-Switchable Dual-Port RAMs
Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.
Product Selector