Title | Information |
---|---|
Product Number: | D72355TE20V |
Pkg. Name: | PTQP0120LA-A |
Pkg. Previous Code: | TFP-120V |
JEITA Standard: | P-TFQFP120-14x14-0.40 |
Pkg. Code: | pkg_735 |
Lead Count: | 120 |
Length: | 14 mm |
Width: | 14 mm |
Thickness: | 1.2 mm |
Pb (Lead) Free: | Yes |