Skip to main content

pkg_735 (TFQFP 120)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTQP0120LA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
TFP-120V
JEITA Standard
The JEITA standard to which the device is compliant.
P-TFQFP120-14x14-0.40
Package Status
Active
Package Type
TFQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_735
Lead Count
120
Pb (Lead) Free
Yes
Length
14mm
Width
14mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
14 x 14 x 1.2

Documentation

Type Title Date
Carrier/Package PDF 52 KB 日本語
Carrier/Package PDF 331 KB
Carrier/Package PDF 125 KB
Carrier/Package PDF 128 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 34 KB
6 items