Title | Information |
---|---|
Product Number: | D72355F10V |
Pkg. Name: | PRQP0128KB-A |
Pkg. Previous Code: | FP-128BV |
JEITA Standard: | P-FQFP128-14x20-0.50 |
Pkg. Code: | pkg_779 |
Lead Count: | 128 |
Length: | 20 mm |
Width: | 14 mm |
Thickness: | 3.15 mm |
Pb (Lead) Free: | Yes |