Title | Information |
---|---|
Pkg. Name | PRQP0128KB-A |
Pkg. Previous Code | FP-128BV |
JEITA Standard | P-FQFP128-14x20-0.50 |
Package Status | Active |
Package Type | FQFP |
Class | IC |
Package Code | pkg_779 |
Lead Count | 128 |
Pb (Lead) Free | Yes |
Length | 20mm |
Width | 14mm |
Thickness | 3.15mm |
Pkg. Dimensions (mm) | 20 x 14 x 3.15 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 51 KB | |
Carrier/Package | PDF 75 KB | |
Carrier/Package | PDF 125 KB | |
Carrier/Package | PDF 107 KB | |
Package Outline Drawing | PDF 35 KB | |
5 items
|