Title | Information |
---|---|
Product Number: | DF2215BR16WV |
Pkg. Name: | PLBG0112GA-A |
Pkg. Previous Code: | BP-112V |
JEITA Standard: | P-LFBGA112-10x10-0.80 |
Pkg. Code: | pkg_723 |
Lead Count: | 112 |
Length: | 10 mm |
Width: | 10 mm |
Thickness: | 1.4 mm |
Pb (Lead) Free: | Yes |