Skip to main content

pkg_723 (LFBGA 112)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0112GA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
BP-112V
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA112-10x10-0.80
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_723
Lead Count
112
Pb (Lead) Free
Yes
Length
10mm
Width
10mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.4mm
Pitch
0.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10 x 10 x 1.4

Documentation

Type Title Date
Carrier/Package PDF 64 KB 日本語
Carrier/Package PDF 126 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 27 KB
4 items