Title Information
Product Number: DF2215TE16WV
Pkg. Name: PTQP0120LA-A
Pkg. Previous Code: TFP-120V
JEITA Standard: P-TFQFP120-14x14-0.40
Pkg. Code: pkg_735
Lead Count: 120
Length: 14 mm
Width: 14 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: TFQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details