Title Information
Product Number: DF2215CUBR24WV
Pkg. Name: PLBG0112GA-A
Pkg. Previous Code: BP-112V
JEITA Standard: P-LFBGA112-10x10-0.80
Pkg. Code: pkg_723
Lead Count: 112
Length: 10 mm
Width: 10 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LFBGA
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details