Title | Information |
---|---|
Product Number: | DF7055SBP40KNV |
Pkg. Name: | PRBG0272FA-A |
Pkg. Previous Code: | BP-272V |
JEITA Standard: | P-BGA272-21x21-1.00 |
Pkg. Code: | pkg_6786 |
Lead Count: | 272 |
Length: | 21 mm |
Width: | 21 mm |
Thickness: | 2.1 mm |
Pb (Lead) Free: | Yes |