Skip to main content

pkg_6786 (BGA 272)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG0272FA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
BP-272V
JEITA Standard
The JEITA standard to which the device is compliant.
P-BGA272-21x21-1.00
Package Status
Active
Package Type
BGA
Class
IC
Package Code
The unique identifier of this package.
pkg_6786
Lead Count
272
Pb (Lead) Free
Yes
Length
21mm
Width
21mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.1mm
Pitch
1mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
21 x 21 x 2.1

Documentation

Type Title Date
Carrier/Package PDF 64 KB 日本語
Carrier/Package PDF 125 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 57 KB
4 items