Title Information
Product Number: M34508G4H-XXXFP#U0
Pkg. Name: PRSP0020DA-A
Pkg. Previous Code: 20P2N-A
JEITA Standard: P-SOP20-5.3x12.6-1.27
Pkg. Code: pkg_435
Lead Count: 20
Length: 13 mm
Width: 5 mm
Thickness: 2.1 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: SOP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details