Title | Information |
---|---|
Pkg. Name | PRSP0020DA-A |
Pkg. Previous Code | 20P2N-A |
JEITA Standard | P-SOP20-5.3x12.6-1.27 |
Package Status | Active |
Package Type | SOP |
Class | IC |
Package Code | pkg_435 |
Lead Count | 20 |
Pb (Lead) Free | Yes |
Length | 12.6mm |
Width | 5.3mm |
Thickness | 2.1mm |
Pkg. Dimensions (mm) | 12.6 x 5.3 x 2.1 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 51 KB | |
Carrier/Package | PDF 76 KB | |
Carrier/Package | PDF 331 KB | |
Carrier/Package | PDF 127 KB | |
Carrier/Package | PDF 102 KB | |
Carrier/Package | PDF 35 KB | |
Package Outline Drawing | PDF 22 KB | |
7 items
|