Title | Information |
---|---|
Product Number: | M34508G4-XXXFP#W3 |
Pkg. Name: | PRSP0020DA-A |
Pkg. Previous Code: | 20P2N-A |
JEITA Standard: | P-SOP20-5.3x12.6-1.27 |
Pkg. Code: | pkg_435 |
Lead Count: | 20 |
Length: | 13 mm |
Width: | 5 mm |
Thickness: | 2.1 mm |
Pb (Lead) Free: | Yes |