Title Information
Product Number: HD6417750RF200
Pkg. Name: PRQP0208KJ-A
JEITA Standard: P-QFP208-28x28-0.50
Pkg. Code: pkg_11720
Lead Count: 208
Length: 28 mm
Width: 28 mm
Thickness: 3.56 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tray
Pkg. Type: HFQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details