Skip to main content

pkg_11720 (HFQFP 208)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRQP0208KJ-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-QFP208-28x28-0.50
Package Status
Active
Package Type
HFQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_11720
Lead Count
208
Pb (Lead) Free
Yes
Length
28mm
Width
28mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.56mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
28 x 28 x 3.56

Documentation

Type Title Date
Package Outline Drawing PDF 70 KB
1 item