Title | Information |
---|---|
Product Number: | HD6417750RBP200V |
Pkg. Name: | PRBG0256DE-B |
Pkg. Previous Code: | BP-256AV |
JEITA Standard: | P-BGA256-27x27-1.27 |
Pkg. Code: | pkg_8782 |
Lead Count: | 256 |
Length: | 27 mm |
Width: | 27 mm |
Thickness: | 2.5 mm |
Pb (Lead) Free: | Yes |