Skip to main content

pkg_8782 (BGA 256)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG0256DE-B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
BP-256AV
JEITA Standard
The JEITA standard to which the device is compliant.
P-BGA256-27x27-1.27
Package Status
Active
Package Type
BGA
Class
IC
Package Code
The unique identifier of this package.
pkg_8782
Lead Count
256
Pb (Lead) Free
Yes
Length
27mm
Width
27mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
27 x 27 x 2.5

Documentation

Type Title Date
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 29 KB
2 items