Title Information
Product Number: HD6417751RX200V
Pkg. Name: PRQP0256LC-A
JEITA Standard: P-QFP256-28x28-0.40
Pkg. Code: pkg_11722
Lead Count: 256
Length: 28 mm
Width: 28 mm
Thickness: 3.95 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: HFQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details