Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PRQP0256LC-A |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-QFP256-28x28-0.40 |
Package Status | Active |
Package Type | HFQFP |
Class | IC |
Package Code The unique identifier of this package.
|
pkg_11722 |
Lead Count | 256 |
Pb (Lead) Free | Yes |
Length | 28mm |
Width | 28mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
3.95mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
28 x 28 x 3.95 |