Title | Information |
---|---|
Product Number: | DF2211NP24V |
Pkg. Name: | PVQN0064LB-A |
Pkg. Previous Code: | TNP-64BV |
JEITA Standard: | P-VQFN64-8x8-0.40 |
Pkg. Code: | pkg_1109 |
Lead Count: | 64 |
Length: | 8 mm |
Width: | 8 mm |
Thickness: | 0.95 mm |
Pb (Lead) Free: | Yes |