Skip to main content

pkg_1109 (VQFN 64)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PVQN0064LB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
TNP-64BV
JEITA Standard
The JEITA standard to which the device is compliant.
P-VQFN64-8x8-0.40
Package Status
Active
Package Type
VQFN
Class
IC
Package Code
The unique identifier of this package.
pkg_1109
Lead Count
64
Pb (Lead) Free
Yes
Length
8mm
Width
8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.95mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8 x 8 x 0.95

Documentation

Type Title Date
Carrier/Package PDF 59 KB 日本語
Carrier/Package PDF 125 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 19 KB
4 items