Title Information
Product Number: R5S72650P200BG
Pkg. Name: PRBG0272GA-A
JEITA Standard: P-FBGA272-17x17-0.80
Pkg. Code: pkg_1152
Lead Count: 272
Length: 17 mm
Width: 17 mm
Thickness: 1.9 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: FBGA
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details