Skip to main content

pkg_1152 (FBGA 272)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG0272GA-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-FBGA272-17x17-0.80
Package Status
Active
Package Type
FBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_1152
Lead Count
272
Pb (Lead) Free
Yes
Length
17mm
Width
17mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.9mm
Pitch
0.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
17 x 17 x 1.9

Documentation

Type Title Date
Carrier/Package PDF 64 KB 日本語
Carrier/Package PDF 125 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 35 KB
4 items