Title Information
Product Number: 7202LA50JG8
Pkg. Description: PLCC 13.97x11.43x2.79 mm 1.27mm Pitch
Pkg. Code: PLG32
Lead Count: 32
Length: 13.97 mm
Width: 11.43 mm
Thickness: 2.79 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Qty. per Carrier: 0# #
Pkg. Type: PLCC
Qty. per Reel: 750# #
Reel Size: 13in in
Tape Pin 1 Quad: 2
Tape Pocket Pitch: 16
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details