Skip to main content

PLG32 (PLCC 32)

Title Information
Package Description
Descriptive text for this package.
PLCC 13.97x11.43x2.79 mm 1.27mm Pitch
Package Status
Active
Package Type
PLCC
Class
PLASTIC
Package Code
The unique identifier of this package.
PLG32
Category
G
Lead Count
32
Pb (Lead) Free
Yes
Length
13.97mm
Pb Free Category
e3 Sn
Width
11.43mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.79mm
Peak Reflow Temp
260°C
Pitch
1.27mm
Package Carrier
Reel, Tube
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
13.97 x 11.43 x 2.79

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 112 KB
2 items