Title | Information |
---|---|
Product Number: | R5F2136ACNFA#X4 |
Pkg. Name: | PLQP0064GA-A |
Pkg. Previous Code: | 64P6U-A |
JEITA Standard: | P-LQFP64-14x14-0.80 |
Pkg. Code: | pkg_8426 |
Lead Count: | 64 |
Length: | 14 mm |
Width: | 14 mm |
Thickness: | 1.7 mm |
Pb (Lead) Free: | Yes |