Skip to main content

pkg_8426 (LQFP 64)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLQP0064GA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
64P6U-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-LQFP64-14x14-0.80
Package Status
Active
Package Type
LQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_8426
Lead Count
64
Pb (Lead) Free
Yes
Length
14mm
Width
14mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.7mm
Pitch
0.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
14 x 14 x 1.7

Documentation

Type Title Date
Carrier/Package PDF 52 KB 日本語
Carrier/Package PDF 331 KB
Carrier/Package PDF 125 KB
Carrier/Package PDF 125 KB
Carrier/Package PDF 130 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 23 KB
7 items