Title Information
Product Number: R5F61641LD50LGV
Pkg. Name: PTLG0145JB-A
JEITA Standard: P-TFLGA145-9x9-0.65
Pkg. Code: pkg_6878
Lead Count: 145
Length: 9 mm
Width: 9 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: TFLGA
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details