Skip to main content

pkg_6878 (TFLGA 145)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTLG0145JB-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-TFLGA145-9x9-0.65
Package Status
Active
Package Type
TFLGA
Class
IC
Package Code
The unique identifier of this package.
pkg_6878
Lead Count
145
Pb (Lead) Free
Yes
Length
9mm
Width
9mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Pitch
0.65mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
9 x 9 x 1.2

Documentation

Type Title Date
Package Outline Drawing PDF 28 KB
Carrier/Package PDF 64 KB 日本語
Carrier/Package PDF 331 KB
Carrier/Package PDF 125 KB
Carrier/Package PDF 127 KB
Carrier/Package PDF 107 KB
6 items