Title | Information |
---|---|
Product Number: | R5F36CA6NFA#U0 |
Pkg. Name: | PRQP0100JD-B |
Pkg. Previous Code: | 100P6F-A |
JEITA Standard: | P-QFP100-14x20-0.65 |
Pkg. Code: | pkg_1063 |
Lead Count: | 100 |
Length: | 20 mm |
Width: | 14 mm |
Thickness: | 3.05 mm |
Pb (Lead) Free: | Yes |