Skip to main content

pkg_1063 (QFP 100)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRQP0100JD-B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
100P6F-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-QFP100-14x20-0.65
Package Status
Active
Package Type
QFP
Class
IC
Package Code
The unique identifier of this package.
pkg_1063
Lead Count
100
Pb (Lead) Free
Yes
Length
20mm
Width
14mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.05mm
Pitch
0.65mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
20 x 14 x 3.05

Documentation

Type Title Date
Carrier/Package PDF 51 KB
Carrier/Package PDF 75 KB
Carrier/Package PDF 125 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 23 KB
5 items