Title Information
Product Number: R5F3650ECDFA#V0
Pkg. Name: PRQP0100JD-B
Pkg. Previous Code: 100P6F-A
JEITA Standard: P-QFP100-14x20-0.65
Pkg. Code: pkg_1063
Lead Count: 100
Length: 20 mm
Width: 14 mm
Thickness: 3.05 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: QFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details