Title Information
Product Number: R5S72680RW266FP#V0
Pkg. Name: PLQP0208KB-A
JEITA Standard: P-LFQFP208-28x28-0.50
Pkg. Code: pkg_1153
Lead Count: 208
Length: 28 mm
Width: 28 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details