Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PLQP0208KB-A |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-LFQFP208-28x28-0.50 |
Package Status | Active |
Package Type | LFQFP |
Class | IC |
Package Code The unique identifier of this package.
|
pkg_1153 |
Lead Count | 208 |
Pb (Lead) Free | Yes |
Length | 28mm |
Width | 28mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
1.7mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
28 x 28 x 1.7 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 52 KB 日本語 | |
Carrier/Package | PDF 124 KB | |
Carrier/Package | PDF 107 KB | |
Package Outline Drawing | PDF 44 KB | |
4 items
|