Title Information
Product Number: R5F213J5TNNP#W4
Pkg. Name: PXQN0040LA-A
JEITA Standard: P-HXQFN40-5x5-0.40
Pkg. Code: pkg_1616
Lead Count: 40
Length: 5 mm
Width: 5 mm
Thickness: 0.5 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: HXQFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details