Title | Information |
---|---|
Pkg. Name | PXQN0040LA-A |
JEITA Standard | P-HXQFN40-5x5-0.40 |
Package Status | Active |
Package Type | HXQFN |
Class | IC |
Package Code | pkg_1616 |
Lead Count | 40 |
Pb (Lead) Free | Yes |
Length | 5mm |
Width | 5mm |
Thickness | 0.5mm |
Pkg. Dimensions (mm) | 5 x 5 x 0.5 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 331 KB | |
Carrier/Package | PDF 128 KB | |
Carrier/Package | PDF 16 KB 日本語 | |
Package Outline Drawing | PDF 22 KB | |
4 items
|