Title Information
Product Number: UPD78F1215GA-HAA-E2-AX
Pkg. Name: PTQP0048KC-A
Pkg. Previous Code: P48GA-50-HAA-2
JEITA Standard: P-TFQFP48-7x7-0.50
Pkg. Code: pkg_3304
Lead Count: 48
Length: 7 mm
Width: 7 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: TFQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details