Skip to main content

pkg_3304 (TFQFP 48)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTQP0048KC-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P48GA-50-HAA-2
JEITA Standard
The JEITA standard to which the device is compliant.
P-TFQFP48-7x7-0.50
Package Status
Active
Package Type
TFQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_3304
Lead Count
48
Pb (Lead) Free
Yes
Length
7mm
Width
7mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7 x 7 x 1.2

Documentation

Type Title Date
Carrier/Package PDF 235 KB
Carrier/Package PDF 294 KB
Carrier/Package PDF 187 KB
Carrier/Package PDF 214 KB
Carrier/Package PDF 223 KB
Carrier/Package PDF 172 KB
Carrier/Package PDF 200 KB
Carrier/Package PDF 52 KB 日本語
Package Outline Drawing PDF 45 KB
9 items