Title | Information |
---|---|
Product Number: | UPD78F1223GB-GAG-AX |
Pkg. Name: | PLQP0052JC-A |
Pkg. Previous Code: | P52GB-65-GAG-2 |
JEITA Standard: | P-LQFP52-10x10-0.65 |
Pkg. Code: | pkg_6936 |
Lead Count: | 52 |
Length: | 10 mm |
Width: | 10 mm |
Thickness: | 1.6 mm |
Pb (Lead) Free: | Yes |