Skip to main content

pkg_6936 (LQFP 52)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLQP0052JC-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P52GB-65-GAG-2
JEITA Standard
The JEITA standard to which the device is compliant.
P-LQFP52-10x10-0.65
Package Status
Active
Package Type
LQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_6936
Lead Count
52
Pb (Lead) Free
Yes
Length
10mm
Width
10mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.6mm
Pitch
0.65mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10 x 10 x 1.6

Documentation