Title | Information |
---|---|
Product Number: | UPD78F1201MC-CAB-AX |
Pkg. Name: | PLSP0030JB-A |
Pkg. Previous Code: | P30MC-65-CAB |
JEITA Standard: | P-LSSOP30-6.1x9.7-0.65 |
Pkg. Code: | pkg_3281 |
Lead Count: | 30 |
Length: | 10 mm |
Width: | 6 mm |
Thickness: | 1.4 mm |
Pb (Lead) Free: | Yes |