Title | Information |
---|---|
Pkg. Name | PLSP0030JB-A |
Pkg. Previous Code | P30MC-65-CAB |
JEITA Standard | P-LSSOP30-6.1x9.7-0.65 |
Package Status | Active |
Package Type | LSSOP |
Class | IC |
Package Code | pkg_3281 |
Lead Count | 30 |
Pb (Lead) Free | Yes |
Length | 9.7mm |
Width | 6.1mm |
Thickness | 1.4mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 9.7 x 6.1 x 1.4 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 195 KB | |
Carrier/Package | PDF 274 KB | |
Carrier/Package | PDF 51 KB 日本語 | |
Package Outline Drawing | PDF 63 KB | |
4 items
|