Title | Information |
---|---|
Product Number: | UPD78F1213GA(R)-HAA-AX |
Pkg. Name: | PTQP0048KC-A |
Pkg. Previous Code: | P48GA-50-HAA-2 |
JEITA Standard: | P-TFQFP48-7x7-0.50 |
Pkg. Code: | pkg_3304 |
Lead Count: | 48 |
Length: | 7 mm |
Width: | 7 mm |
Thickness: | 1.2 mm |
Pb (Lead) Free: | Yes |