Title Information
Product Number: UPD78F0532AFC(S)-AA1-A
Pkg. Name: PVLG0064KA-A
Pkg. Previous Code: P64FC-50-AA1-1
JEITA Standard: P-VFLGA64-5x5-0.50
Pkg. Code: pkg_8023
Lead Count: 64
Length: 5 mm
Width: 5 mm
Thickness: 0.98 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: VFLGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details