Title | Information |
---|---|
Pkg. Name | PVLG0064KA-A |
Pkg. Previous Code | P64FC-50-AA1-1 |
JEITA Standard | P-VFLGA64-5x5-0.50 |
Package Status | Active |
Package Type | VFLGA |
Class | IC |
Package Code | pkg_8023 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
Length | 5mm |
Width | 5mm |
Thickness | 0.98mm |
Pkg. Dimensions (mm) | 5 x 5 x 0.98 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 232 KB | |
Carrier/Package | PDF 746 KB | |
Carrier/Package | PDF 298 KB | |
Carrier/Package | PDF 200 KB | |
Carrier/Package | PDF 41 KB 日本語 | |
Package Outline Drawing | PDF 31 KB | |
6 items
|