Title | Information |
---|---|
Product Number: | UPD78F0536AGA(S)-HAB-AX |
Pkg. Name: | PTQP0064LC-B |
Pkg. Previous Code: | P64GA-40-HAB-2 |
JEITA Standard: | P-TFQFP64-7x7-0.40 |
Pkg. Code: | pkg_3307 |
Lead Count: | 64 |
Length: | 7 mm |
Width: | 7 mm |
Thickness: | 1.2 mm |
Pb (Lead) Free: | Yes |