Title | Information |
---|---|
Pkg. Name | PTQP0064LC-B |
Pkg. Previous Code | P64GA-40-HAB-2 |
JEITA Standard | P-TFQFP64-7x7-0.40 |
Package Status | Active |
Package Type | TFQFP |
Class | IC |
Package Code | pkg_3307 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
Length | 7mm |
Width | 7mm |
Thickness | 1.2mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 7 x 7 x 1.2 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 235 KB | |
Carrier/Package | PDF 294 KB | |
Carrier/Package | PDF 187 KB | |
Carrier/Package | PDF 214 KB | |
Carrier/Package | PDF 223 KB | |
Carrier/Package | PDF 172 KB | |
Carrier/Package | PDF 200 KB | |
Carrier/Package | PDF 52 KB 日本語 | |
Package Outline Drawing | PDF 46 KB | |
9 items
|